ZW-DB10-D01-AB-070V-V

Part number
4359199
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Release valve
Position valve Pressure at A and B
Adjustment type Tool
Cavity ISO 4401-05-04-0-05
Qmax valves [l/min] 120
Product family ZW-DB10
Pressure set prod. fam. [bar] 5 - 350
Function Spool valve
Flow rate range Q [l/min] 0 - 120
Pressure setting range [bar] 5 - 70
Nominal size 10
Pmax [bar] 350
Control type Pilot-operated
Type of installation Other
Sealing material FKM
Design Sandwich plates

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)

DBM10120APY-01 Pressure relief valve
Product brochure EN

(0.41 MB)