ZW-DM16-70-PB-250V-N

Part number
4338441
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Press.-reduc. valve
Position valve Pressure at B
Adjustment type Tool
Cavity ISO 4401-07-07-0-05
Qmax valves [l/min] 300
Product family ZW-DM16
Pressure set prod. fam. [bar] 15 - 250
Function Spool valve
Flow rate range Q [l/min] 0 - 300
Pressure setting range [bar] 70 - 250
Nominal size 16
Object designation ZW-DM16-70-PB-250V-N
Pmax [bar] 350
Control type Pilot-operated
Type of installation Other
Sealing material NBR
Part number 4338441
Design Sandwich plates

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Valves in sandwich plate design Nominal size 16
Product brochure EN

(1.7 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)