The store will not work correctly in the case when cookies are disabled.
HRRBS 5 K 44,5 PA ST ZN
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp |
Pipe mounting |
Material, clamping elements |
Polyamide |
Pipe ODøD U-bolt clamp [mm] |
44.5 |
DIN 3570 Model |
Type A with short pipe support |
DIN 3570 Size |
5 |