4WE 10 D A01-12DG/V

Part number
4293732
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override Concealed override
Model Default
Manual override Yes
Function 4/2 directional valve
Actuation Magnetic
Valve series 4WE 10 D
Coil design 75-3164
Cavity ISO 4401-05-04-0-05
Qmax valves [l/min] 160
Product family 4WE 10 D
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 0 - 350
Coil 12 V DC
Volume flow range Q [l/min] 0 - 160
Function Spool valve
Flow rate range Q [l/min] 0 - 160
Nominal size 10
Object designation 4WE 10 D A01-12DG/V
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Design Manifold-mounted
Part number 4293732

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WE10 4/2- and 4/3-directional spool valve
Product brochure EN

(2.03 MB)

PSV 10/16 Press Safety Valve
Product brochure EN

(2.18 MB)

4WE 16 A01 4/3 Solenoid Directional Valve
Product brochure EN

(0.68 MB)

PSV 10/16 Press Safety Valve
Industry brochure EN

(2.2 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.12 MB)

Accessories for Industrial valves
Product brochure EN

(0.99 MB)

Accessories for Industrial valves
Industry brochure EN

(1.27 MB)

Industrial Valves
Industry brochure EN

(34.8 MB)

Solenoid Coils for Directional Valves
Industry brochure EN

(1.12 MB)