-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Through drive | Single pump |
---|---|
Position, ports 1 | Radial |
Controller | Load-sensing control, 2 stage prss. adj. adjustable |
Seals | NBR |
Shaft | ISO keyed shaft Ø25mm |
Mounting flange | ISO mounting flange Ø100 4-hole |
Direction of rotation | Clockwise rotation |
Displacement | 20 |
Setting range | 20–250 |
Size | PVV103-1 |