PDBM06020Z-31-C-N-230V230-0

Part number
4162485
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil Without coil
Consumer volume flow prod.fam. 0 - 8
Function Prop. pressure relief valve
Pressure setting [bar] 230
Type, manual override No manual override        
Model Default
Manual override No
Actuation Proportional
Coil design 40-1836
Adjustment type Not available
Cavity 06020
Qmax valves [l/min] 3
Product family PDBM06020Z
Pressure set prod. fam. [bar] 0 - 350
Plug connector type Without coil
Function Poppet valve
Pressure setting range [bar] 0 - 230
Nominal size 6
Pmax [bar] 350
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Part number, coil -
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
PDBM06020Z-31 Proportional pressure relief valve
Product brochure EN

(0.34 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Solenoid Coils for Proportional Valves
Product brochure EN

(0.76 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)