FAM-10-B-2-H-05-R-H-C1-AC2-2

Part number
4151480
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details Z=series
Measurement technology AC=with AS & CS
Filtration rating Z=w/o filter element
Filter material Z= without
Voltage H=440V-60Hz-3Ph
Version 4=mobile with heater
Operating medium B=Readily biodegradable
Size & nominal flow rate 10=10l/min

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media