Technical data
Tank volume [l] | 25000 - 35000 |
---|---|
Voltage | A |
Flow rate [l/min] | 60 l/min |
Operating medium | M |
Supplementary details | Viton |
Measurement technology | A=AquaSensor |
Heater | H=Heater |
Type of vacuum pump | R=Rotary vane vacuum pump |
Filter size | 13=OFU1300(FAM-60/75/95) |
Voltage | A=400V-50Hz-3Ph |
Version | 2=mobile |
Operating medium | M=Mineral oil |
Size | 60=60l/min |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FAM 3000 series FluidAqua Mobil
Product brochure
EN
(2.07 MB)