2WSE 6 BE2 H01-24DG/V

Part number
4115520
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override Concealed override
Model Default
Manual override Yes
Function 2/2 directional valve
Actuation Magnetic
Valve series 2WSE 6
Coil design 50-2345
Cavity ISO 4401-03-02-0-05
Qmax valves [l/min] 25
Product family 2WSE 6 BE2
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 0 - 350
Coil 24 V DC
Volume flow range Q [l/min] 0 - 25
Function Poppet valve
Flow rate range Q [l/min] 0 - 25
Nominal size 6
Object designation 2WSE 6 BE2 H01-24DG/V
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 4115520
Part number, coil 3274861
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WSE 6 2/2, 3/2, 3/3, 3/4, 4/2, 4/3, 4/4 directional poppet valve
Product brochure EN

(1.26 MB)

WSER6 Directional poppet valve
Product brochure EN

(1.35 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)