Technical data
Nominal pressure [MPa] | 0.05 |
---|---|
Nominal pressure [bar] | 0.5 |
Mounting nut | Without (fas. nut) |
Fastening screw, FSA | 12LR |
Contrast pane | Without |
Material, frame, FSA | Aluminium |
Material, connector, FSA | Aluminium |
Additional function (+ banjo bolt) | Without |
Pipe material | Glass |
Pipe geometry | Round |
Material, O-ring/sealing disc | NBR |
Nom. size FSA/FSK | 88 |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FSAR Fluid level gauge with pipe connection
Product brochure
EN
(0.57 MB)