WSM20121W-01-C-V-0

Part number
4098088
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Default
Manual override No
Function 2/2 directional valve
Actuation Magnetic
Valve series WSM20121W-01
Coil design 40-1836
Cavity 20121
Qmax valves [l/min] 350
Product family WSM20121W
Plug connector type Without coil
Pressure range P [bar] 5 - 420
Coil Without coil
Volume flow range Q [l/min] 17.5 - 350
Function Poppet valve
Flow rate range Q [l/min] 17.5 - 350
Nominal size 20
Object designation WSM20121W-01-C-V-0
Pmax [bar] 420
Control type Pilot-operated
Type of installation Metric
Sealing material FKM
Design Cartridge
Part number 4098088

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WSM20121W-01 2/2 Solenoid Directional Valve
Product brochure EN

(0 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Cartridge valves in low temperature (TT) version up to -40°C
Product brochure EN

(1.46 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)