Technical data
Supplementary details | Without |
---|---|
Clogging indicator | Connection block |
Sealing material | F |
Hydraulic connection | SAE DN 100 (P1) |
Pressure range | 10 |
Version | Vertical |
Housing material | Aluminium |
Size (no. of elements) | 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CustomerInfo-DieselFiltration Mining LVH
General information
EN
(0.31 MB)