Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Size | 5 |
Supplementary details | Z=none |
Measurement technology | ACS=AS1000+CS1310+SMU |
Control concept | S=Standard |
Type of vacuum pump | R=Rotary vane vacuum pump |
Filter size | 05 |
Voltage | B=415V-50Hz-3Ph |
Heater | H=Heater |
Version | 2=mobile |
Operating medium | M=Mineral oil |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media