KH3-G1/4-T-1112-09X

Part number
398570
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Ball bore T
Combination No BV combination
Switch position monitoring Without switch pos. monitoring
Lock Without lock
Fixing holes Without fixing holes
Approval/test certificate No approval
Actuation Hand lever
Nominal pressure 7250
Nominal pressure 50
Nominal pressure 500
Wrench size SW12
Design of lever Without
Surface protection Phosphate-plated
Material code Steel-steel-POM-NBR
Housing material, ball valve Steel
Standard DIN ISO 228
Connection/flange designation G
Type of connection Female thread
Nominal size DN 6
Design KH3
Object designation KH3-G1/4-T-1112-09X
Part number 398570

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KH3/KH4 3-Way and 4-Way Ball Valves
Product brochure EN

(1.37 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

KH ... IOL - Ball valve with IO-Link position monitoring
Product brochure EN

(0.86 MB)