Technical data
Coil | 12V proportional |
---|---|
Consumer volume flow prod.fam. | 0 - 25 |
Function | Prop. pressure control valve |
Type, manual override | No manual override |
Model | With screen at port 2 |
Manual override | No |
Actuation | Proportional |
Coil design | 0 |
Adjustment type | Not available |
Cavity | 05S30 |
Qmax valves [l/min] | 20 |
Product family | PDMC05 |
Pressure set prod. fam. [bar] | 0 - 35 |
Plug connector type | Junior Timer axial |
Pressure setting range [bar] | 0 - 20 |
Nominal size | 5 |
Pmax [bar] | 60 |
Control type | Direct-acting |
Type of installation | Compact |
Sealing material | NBR |
Part number, coil | - |
Design | Cartridge valves |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Conditions and Instructions for Valves
Product brochure
EN
(0.12 MB)