RS08-01-C-N-3-500V

Part number
3915803
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Counter balance valve
Pilot ratio 3
Adjustment type Tool
Cavity FC08-3
Qmax valves [l/min] 38
Product family RS08
Pressure set prod. fam. [bar] 50 - 350
Volume flow range Q [l/min] 0 - 38
Pressure setting range [bar] 50 - 350
Nominal size 8
Object designation RS08-01-C-N-3-500V
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 3915803
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RS08-01 Counterbalance valve
Product brochure EN

(0.38 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)