P4WEHRE E 16 J100 D01-24PG E0A/V

Part number
3808006
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil 24V proportional
Consumer volume flow prod.fam. 0 - 450
Function Prop. directional valve
Type, manual override Concealed override
Model Default
Manual override Yes
Actuation Proportional
Coil design OBE
Adjustment type Not available
Cavity ISO 4401-07-07-0-05
Qmax valves [l/min] 300
Product family P4WEHRE 16 J
Plug connector type With on-board electronics
Function Spool valve
Nominal size 16
Pmax [bar] 350
Control type Pilot-operated
Type of installation Other
Sealing material FKM
Part number, coil -
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
P4WEHRE 10 to 25 4/2 and 4/3 Proportional Directional Valves
Product brochure EN

(2.11 MB)

HYDAC Ventilkonfigurations- Software
Software EN

(11.3 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)