ZW-DW06-01-PAB-33V-V

Part number
3719944
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Standard Druckwaage
Position valve 2-way pressure compensator
Adjustment type Tool
Cavity ISO 4401-03-02-0-05
Qmax valves [l/min] 40
Product family ZW-DW06
Pressure set prod. fam. [bar] 4 - 33
Function Spool valve
Flow rate range Q [l/min] 0 - 40
Pressure setting range [bar] 7-33
Nominal size 6
Object designation ZW-DW06-01-PAB-33V-V
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 3719944
Design Sandwich plates

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Valves in sandwich plate design Nominal size 6
Product brochure EN

(4.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)