RSM10121-01-C-N-3-L240V

Part number
3673299
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Resolution 60
Function Counter balance valve
Pilot ratio 3
Adjustment type Tool
Cavity 10121
Qmax valves [l/min] 60
Product family RSM10121
Pressure set prod. fam. [bar] 27 - 420
Volume flow range Q [l/min] 0 - 60
Pressure setting range [bar] 120 - 240
Nominal size 10
Pmax [bar] 420
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RSM10121 Counterbalance Valve
Product brochure EN

(1.03 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)