DZM12131PE-01-C-N-230V

Part number
3658413
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function With relief connection
Version None
Pressure setting [bar] No pre-setting
Standard Pressure sequence valve
Adjustment type Tool
Cavity 12131
Qmax valves [l/min] 200
Product family DZM12131PE
Pressure set prod. fam. [bar] 5 - 350
Function Spool valve
Flow rate range Q [l/min] 0 - 200
Pressure setting range [bar] 5 - 230
Nominal size 12
Object designation DZM12131PE-01-C-N-230V
Pmax [bar] 350
Control type Pilot-operated
Type of installation Metric
Sealing material NBR
Part number 3658413
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DZM12131PE Pressure Sequence Valve
Product brochure EN

(0.45 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)