The store will not work correctly in the case when cookies are disabled.
PPV100-145-FR09-30A4-K-1080-4605 *
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive |
Single pump |
Ports |
SAE, BSPF/metric |
Position, ports 1 |
Axial |
Controller |
Power control |
Seals |
Viton |
Shaft |
SAE F keyed shaft |
Mounting flange |
SAE D mounting flange 4-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
145 |
Setting range |
Without |
Size |
PPV100 |