The store will not work correctly in the case when cookies are disabled.
PPV102-112-10NRS-4L00-8200 *
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive |
Single pump |
Ports |
SAE, metric thread |
Position, ports 1 |
Radial |
Controller |
Load-sensing control |
Seals |
NBR, WDR-Viton |
Shaft |
ISO keyed shaft Ø40mm |
Mounting flange |
ISO mounting flange Ø160 4-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
112 |
Setting range |
Without |
Size |
PPV102 |