-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Model code CX | CX DBV |
---|---|
Seal, static | FPM |
Kv value, CX, direct-act. [m³/h] | 8.3 |
Housing material CX | Stainless steel V2A / 1.4305 |
Connection size CX | G 1 |
Nominal size DN CX | 15 |
Nominal pressure – CX | 5–64 bar |
Series CX | 2/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_3547461-CX-DBV-15-064-G1-F-E-24V-EK-EN.jpg)
3547461 CX DBV 15 064 G1 F E 24V EK EN
Product information
EN
(0.14 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_6173-00001.jpg)
CX-DBV 2/2-Way Pressure Relief Valve (Ri
Product brochure
EN
(2.69 MB)