Technical data
Coil | 12V proportional |
---|---|
Consumer volume flow prod.fam. | 0 - 100 |
Function | Prop. pressure control valve |
Pressure setting [bar] | No pre-setting |
Type, manual override | No manual override |
Model | Default |
Manual override | No |
Actuation | Proportional |
Coil design | 0 |
Adjustment type | Not available |
Cavity | 12S30 |
Qmax valves [l/min] | 100 |
Product family | PDMC12S30P |
Pressure set prod. fam. [bar] | 0 - 45 |
Plug connector type | Deutsch plug connector |
Function | Spool valve |
Pressure setting range [bar] | 0 - 27 |
Nominal size | 12 |
Pmax [bar] | 60 |
Control type | Pilot-operated |
Type of installation | Compact |
Sealing material | NBR |
Part number, coil | - |
Design | Cartridge valves |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure
EN
(0.12 MB)