MAV-M14x1,5-010-11 (4,3L-5,4L)

Part number
3534168
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Closing pressure [bar] 11
Function Motor starting valve
Adjustment type Not available
Cavity Cavity MAV-M14X1.5
Qmax valves [l/min] 20
Product family MAV
Volume flow range Q [l/min] 0 - 20
Nominal size 6
Object designation MAV-M14x1,5-010-11 (4,3L-5,4L)
Pmax [bar] 300
Control type Direct-acting
Type of installation Metric
Design Cartridge
Part number 3534168

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)