-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | None |
---|---|
Switch points | 2SP |
Material, connector, FSK | Aluminium |
Connector design FSK | Side (M8x1 – 3P) |
Nominal pressure [MPa] | 0.05 |
Nominal pressure [bar] | 0.5 |
Surface protection | Steel, zinc-plated (scr. + nut) |
Mounting nut | With (fas. nut) |
Contrast pane | HYDAC |
Fastening screw FSK | M12 |
Additional function (+ banjo bolt) | Without |
Material, frame, FSK | Stainless steel |
Pipe material | Glass |
Pipe geometry | Round |
Switching function FSK | Change-over contact (change) |
Plug connector design FSK | M8x1 – (3 pole) |
Gasket/O-ring | 0 |
Material, O-ring/sealing disc | NBR |
Nom. size FSA/FSK | 381 |
Model, FSA / FSK | FSKV |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_3533091-FSKV-381-10W-12-2SP-oe19-EN.jpg)
3533091 FSKV 381 10W 12 2SP oe19 EN
Product information
EN
(0.14 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_10000410125-00001.jpg)
Operating manual FSK 2SP / FSKV
Operating/maintenance instructions
EN
(0.85 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_5050-00001.jpg)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_505012-00001.jpg)
FSKV Fluid level sensor - Variable switch points
Product brochure
EN
(0 MB)