-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
End cap form | Type 1 |
---|---|
Element type | FlexMicron P(Premium) |
Size | 20 |
Filter material, element | PES=polyester |
Sealing material | V=FPM (Viton) |
Filtration rating | 10 |