VP-PDBP10 210 D01-24PG/N

Part number
3493321
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil 24V proportional
Consumer volume flow prod.fam. 0 - 200
Function Prop. pressure relief valve
Type, manual override Concealed override
Model Default
Manual override No
Actuation Proportional
Coil design 0
Adjustment type Manual
Cavity ISO 6264-06-09-*-97
Qmax valves [l/min] 200
Product family VP-PDBP 10
Pressure set prod. fam. [bar] 4 - 350
Plug connector type Plug acc. to DIN EN 175301-803
Pressure setting range [bar] 4 - 210
Nominal size 10
Pmax [bar] 350
Control type Pilot-operated
Type of installation Other
Sealing material NBR
Part number, coil -
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
VP-PDBP10 Proportional pressure relief valve
Product brochure EN

(0.67 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)