PDMC05S30A-50-C-N-20-12PU-5.2

Part number
3422476
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil 12V proportional
Consumer volume flow prod.fam. 0 - 25
Function Prop. pressure control valve
Type, manual override No manual override        
Model Default
Manual override No
Actuation Proportional
Coil design 0
Adjustment type Not available
Cavity 05S30
Qmax valves [l/min] 20
Product family PDMC05
Pressure set prod. fam. [bar] 0 - 35
Plug connector type Junior Timer axial
Pressure setting range [bar] 0 - 20
Nominal size 5
Pmax [bar] 60
Control type Direct-acting
Type of installation Compact
Sealing material NBR
Part number, coil -
Design Cartridge valves

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
PDMC05S30A-50 Proportional Pressure Reducing Valve
Product brochure EN

(0.33 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)