DWM12121ZH-22-C-N-13

Part number
3411894
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function Function can be blocked manually
Version Damped, no relief bore
Control pressure differ. [bar] 13
Standard Druckwaage
Adjustment type Non-adjustable
Cavity 12121
Qmax valves [l/min] 120
Product family DWM12121Z
Pressure set prod. fam. [bar] 5 - 14
Function Spool valve
Flow rate range Q [l/min] 0 - 120
Nominal size 12
Object designation DWM12121ZH-22-C-N-13
Pmax [bar] 350
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Part number 3411894
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DWM12121Z B/H Pressure Compensator
Product brochure EN

(0.56 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)