The store will not work correctly in the case when cookies are disabled.
Ventil 330-10-50*SAE-3000PSI P460/NBR*(k
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Material Oil valve |
Carbon steel |
Preferred models |
No |
Volume SB min. |
10, 10 - 0 |
Connection type (fluid) |
Flange connection |
Volume SB max. |
50, 50 - 0 |