WS08Z-01E-C-N-12DG

Part number
3368894
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Model Switch-position-monitored
Type, manual override No manual override        
Model Switch position monitoring
Manual override No
Function 2/2 directional valve
Actuation Magnetic
Valve series WS08Z-01
Coil design 40-1836
Cavity FC08-2
Qmax valves [l/min] 38
Product family WS08Z
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 5 - 350
Coil 12 V DC
Volume flow range Q [l/min] 2 - 38
Function Poppet valve
Flow rate range Q [l/min] 2 - 38
Nominal size 8
Object designation WS08Z-01E-C-N-12DG
Pmax [bar] 350
Control type Pilot-operated
Type of installation UNF
Sealing material NBR
Design Cartridge
Part number 3368894

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Instruction Manual C4WERE6 Proportional
Operating/maintenance instructions EN

(1.31 MB)

WS08Z-01E 2/2 Solenoid Directional Valve
Product brochure EN

(0.32 MB)

C4WERE10 K01 4/3 Proportional directiona
Product brochure EN

(1.07 MB)

C4WERE6 Proportional directional spool valve
Product brochure EN

(1.33 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Solenoid Coils for Directional Valves
Industry brochure EN

(1.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)