-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Nominal pressure [MPa] | 0.05 |
---|---|
Nominal pressure [bar] | 0.5 |
Surface protection | Steel, zinc-plated (scr. + nut) |
Mounting nut | With (fas. nut) |
Fastening screw, FSA | M12 |
Contrast pane | Bare metal |
Material, frame, FSA | Aluminium |
Material, connector, FSA | Aluminium |
Additional function (+ banjo bolt) | Without |
Pipe material | Glass |
Pipe geometry | Round |
Gasket/O-ring | 0 |
Material, O-ring/sealing disc | FPM |
Nom. size FSA/FSK | 254 |
Model, FSA / FSK | FSA |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_50507-00001.jpg)
FSA Fluid level gauge - Riser tube made of glass
Product brochure
EN
(0 MB)