TS-L-70/X/12/SE FSK

Part number
3278440
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Nominal pressure [MPa] 0.05
Nominal pressure [bar] 0.5
Mounting nut Without (fas. nut)
Model, TS TSL
Switch function Opening contact (NC)
Switching temperature 70
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3278440 TS L 70X12SE FSK EN
Product information EN

(0.21 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Industry brochure EN

(1.13 MB)