DR08-01-C-N-027V027

Part number
3192838
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] 19
Standard Pressure control valve
Adjustment type Tool
Cavity FC08-3
Qmax valves [l/min] 15
Product family DR08
Pressure set prod. fam. [bar] 2 - 207
Function Spool valve
Flow rate range Q [l/min] 0 - 15
Pressure setting range [bar] 2 - 19
Nominal size 8
Object designation DR08-01-C-N-027V027
Pmax [bar] 420
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 3192838
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DR08-01 Pressure Reducing Valve
Product brochure EN

(0.29 MB)

DR10X-01 Pressure reducing/relieving valve
Product brochure EN

(0.31 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)