PDR10P-10-C-N-290-0

Part number
3189804
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil Without coil
Consumer volume flow prod.fam. 0 - 60
Function Prop. pressure control valve
Type, manual override No manual override        
Model Full relief for control pressure
Manual override No
Actuation Proportional
Coil design 40-1836
Adjustment type Not available
Cavity FC10-4
Qmax valves [l/min] 60
Product family PDR10P-10
Pressure set prod. fam. [bar] 0 - 200
Plug connector type Without coil
Pressure setting range [bar] 0 - 200
Nominal size 10
Pmax [bar] 250
Control type Pilot-operated
Type of installation UNF
Sealing material NBR
Part number, coil -
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
PDR10P-10 - 3-Way Proportional Pressure Reducing Valve
Product brochure EN

(0.46 MB)

PDR10PZ-10 3-Way Proportional Pressure Reducing Valve
Product brochure EN

(0.63 MB)

PDR10PZ-31 3-Way Proportional Pressure Control Valve
Product brochure EN

(0.64 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Solenoid Coils for Proportional Valves
Product brochure EN

(0.76 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)