-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Piston design type | 3.5 m/s (piston 2) |
---|---|
Piston diameter (Øi) | 100 |
Material Seals | FPM (VITON) |
Material Piston | Carbon steel |
Preferred models | No |