WSM10120Y-01-C-N-12DG

Part number
3178520
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Default
Manual override No
Function 2/2 directional valve
Actuation Magnetic
Valve series WSM10120Y-01
Coil design 40-1836
Cavity 10120
Qmax valves [l/min] 75
Product family WSM10120Y
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 5 - 350
Coil 12 V DC
Volume flow range Q [l/min] 4 - 75
Function Poppet valve
Flow rate range Q [l/min] 4 - 75
Nominal size 10
Object designation WSM10120Y-01-C-N-12DG
Pmax [bar] 350
Control type Pilot-operated
Type of installation Metric
Sealing material NBR
Part number 3178520
Part number, coil 3000489
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WSM10120Y-01 2/2 Solenoid Directional Valve
Product brochure EN

(0.33 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.11 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)