-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size DIN 3015 | Size 2 |
---|---|
Application, clamp | Cable + hose mounting |
Tightening torque, bolt | 10 Nm |
Pipe ext. ø DIN 3015 T1+2 [mm] | 16 |
Series DIN3015 | Light duty |
Material, clamping elements | Polyamide |
Inner surface, clamping elements | Smooth inner surface |
Design, part DIN 3015 | Assembly A1TM |