PDBM10120AP-01-C-N-060-24PG-8.8

Part number
3122622
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil 24V proportional
Consumer volume flow prod.fam. 0 - 120
Function Prop. pressure relief valve
Type, manual override No manual override        
Model Default
Manual override No
Actuation Proportional
Coil design 40-1836
Adjustment type Not available
Cavity 10120
Qmax valves [l/min] 120
Product family PDBM10120AP
Pressure set prod. fam. [bar] 8 - 350
Plug connector type Plug acc. to DIN EN 175301-803
Function Spool valve
Pressure setting range [bar] 8 - 60
Nominal size 10
Pmax [bar] 350
Control type Pilot-operated
Type of installation Metric
Sealing material NBR
Part number, coil 3109229
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
PDBM10120AP Proportional Pressure Relief Valve
Product brochure EN

(0.36 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Solenoid Coils for Proportional Valves
Product brochure EN

(0.76 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)