DR08P-01-C-N-500V

Part number
3120535
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Pressure control valve
Adjustment type Tool
Cavity FC08-3
Qmax valves [l/min] 60
Product family DR08P
Pressure set prod. fam. [bar] 6 - 345
Function Spool valve
Flow rate range Q [l/min] 0 - 60
Pressure setting range [bar] 6 - 345
Nominal size 8
Object designation DR08P-01-C-N-500V
Pmax [bar] 350
Control type Pilot-operated
Type of installation UNF
Sealing material NBR
Part number 3120535
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DR08P-01 Pressure Reducing Valve
Product brochure EN

(0.22 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)