DB16P-01-C-V-500V

Part number
3119943
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Release valve
Adjustment type Tool
Cavity FC16-2
Qmax valves [l/min] 300
Product family DB16P
Pressure set prod. fam. [bar] 5 - 345
Function Spool valve
Flow rate range Q [l/min] 0 - 300
Pressure setting range [bar] 5 - 345
Nominal size 16
Pmax [bar] 350
Control type Pilot-operated
Type of installation UNF
Sealing material FKM
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DB16P-01 Pressure Relief Valve
Product brochure EN

(0.22 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

DBM10120APY-01 Pressure relief valve
Product brochure EN

(0.41 MB)