-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size DIN 3015 | Size 6 |
---|---|
Application, clamp | Pipe mounting |
Tightening torque, bolt | 8 Nm |
Pipe ext. ø DIN 3015 T1+2 [mm] | 30 |
Series DIN3015 | Light duty w.elast.ins. |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly A1 |