DFZ BH/HC 30 Q B 20 BM 1.0

Part number
311118
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator BM=vis. with man. reset
Connection size Special size
Type of connection Special port
Filtration rating 20
Filter material BH/HC=Betamicron high pressure
pmax [bar] 315
Bypass No bypass
Sealing material NBR (Perbunan)
Filtration rating 20.00
Volume 0,13
Connection size G 1/2
Temperature from -30
Temperature to 100

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFZ Pressure Filter Sandwich Stacking
Spare parts list EN

(0.4 MB)

DFZ Pressure Filter for Sandwich Stacking
Product brochure EN

(0.23 MB)