DB4E-013-CExxxx.ENISO4126.4L.11.300

Part number
3108521
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Pressure setting CE [bar, l/min] 300BAR,11L/MIN
Additional function None
Version CE + TÜV type approved
Standard Release valve CE+TÜV
Adjustment type Sealed with seal cap
Cavity 06020
Qmax valves [l/min] 28
Product family DB4E
Pressure set prod. fam. [bar] 90 - 360
Function Poppet valve
Flow rate range Q [l/min] 0 - 28
Nominal size 4
Object designation DB4E-013-CExxxx.ENISO4126.4L.11.300
Pmax [bar] 360
Control type Direct-acting
Type of installation Metric
Sealing material FKM
Part number 3108521
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DB4E-CE-UKCA Safety Valve, Direct-Acting
Product brochure EN

(0.62 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)