OF5N10V6M2B03E

Part number
3083440
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details Z=without
Clogging indicator E=Standard, back pressure gauge
Filtration rating 03=3µm ON; BN/AM
Filter material B=Optimicron (ON)
Filter size 2=Element 1300
Electric motor voltage M=230V-50Hz-1Ph
Motor-pump group 6=40l/min; 1.5kW
Seals V=FPM(Viton)
Type code 10=Standard
Versions N=stationary w/o switching

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FC 5000 FluidController - Coolant applications
Product brochure EN

(0.78 MB)