Technical data
Nominal volume | 2.5 |
---|---|
Series | SB330P(H)-... |
Pre-charge pressure adjustable | Yes |
Material Bladder | NBR |
Material – fluid port | Carbon steel |
Gas side connection | Standard* |
Fluid port | Standard, thread* |
Material Accumulator shell | Carbon steel |
Connection type (fluid) | ISO228 (BSP)* |
Material Bladder | NBR |
Preferred models | No |
ATEX | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Online-Form Pulsation damping
Product information
EN
(0.73 MB)

Hydraulic dampers
Product brochure
EN
(1.45 MB)