HRZ 3 A 12-25 PP ST M ZN

Part number
3068025
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 3
Temp.-resistance, clamp -30 to +90 °C.
Application, clamp Pipe mounting
Tightening torque, bolt 12 Nm

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3068025 HRZ 3 A 12 25 PP ST M ZN EN
Product information EN

(0.23 MB)