WSM06020Z-01M-C-V-24DG

Part number
3055493
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override Srew override
Model Default
Manual override Yes
Function 2/2 directional valve
Actuation Magnetic
Valve series WSM06020Z-01
Coil design 40-1836
Cavity 06020
Qmax valves [l/min] 40
Product family WSM06020Z
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 5 - 350
Coil 24 V DC
Volume flow range Q [l/min] 2 - 40
Function Poppet valve
Flow rate range Q [l/min] 2 - 40
Nominal size 6
Pmax [bar] 350
Control type Pilot-operated
Type of installation Metric
Sealing material FKM
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WSM06020Z-01 2/2-Solenoid Directional Valve
Product brochure EN

(0.35 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)