-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5943-00001 | Download 0.35 MB |
[ "DA" ] | PRO5943-00001 | Download 0.35 MB |
[ "DE" ] | PRO5943-00001 | Download 0.37 MB |
[ "DE-AT" ] | PRO5943-00001 | Download 0.37 MB |
[ "DE-CH" ] | PRO5943-00001 | Download 0.37 MB |
[ "EN" ] | PRO5943-00001 | Download 0.35 MB |
[ "EN-AE" ] | PRO5943-00001 | Download 0.35 MB |
[ "EN-CH" ] | PRO5943-00001 | Download 0.35 MB |
[ "EN-IN" ] | PRO5943-00001 | Download 0.35 MB |
[ "EN-PL" ] | PRO5943-00001 | Download 0.35 MB |
[ "EN-ZA" ] | PRO5943-00001 | Download 0.35 MB |
[ "ES" ] | PRO5943-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO5943-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO5943-00001 | Download 0.12 MB |
[ "FI" ] | PRO5943-00001 | Download 0.35 MB |
[ "FR" ] | PRO5943-00001 | Download 0.35 MB |
[ "FR-CH" ] | PRO5943-00001 | Download 0.35 MB |
[ "HU" ] | PRO5943-00001 | Download 0.35 MB |
[ "IT" ] | PRO5943-00001 | Download 0.35 MB |
[ "IT-CH" ] | PRO5943-00001 | Download 0.35 MB |
[ "JA" ] | PRO5943-00001 | Download 0.35 MB |
[ "KO" ] | PRO5943-00001 | Download 0.35 MB |
[ "MS" ] | PRO5943-00001 | Download 0.35 MB |
[ "NL" ] | PRO5943-00001 | Download 0.35 MB |
[ "NL-BE" ] | PRO5943-00001 | Download 0.35 MB |
[ "NO" ] | PRO5943-00001 | Download 0.35 MB |
[ "PL" ] | PRO5943-00001 | Download 0.35 MB |
[ "PT" ] | PRO5943-00001 | Download 0.35 MB |
[ "SK" ] | PRO5943-00001 | Download 0.35 MB |
[ "SV" ] | PRO5943-00001 | Download 0.35 MB |
[ "TR" ] | PRO5943-00001 | Download 0.35 MB |
[ "ZH" ] | PRO5943-00001 | Download 0.35 MB |
[ "CS" ] | 5207 00001 | Download 1.12 MB |
[ "DA" ] | 5207 00001 | Download 1.12 MB |
[ "DE" ] | 5207 00001 | Download 1.34 MB |
[ "DE-AT" ] | 5207 00001 | Download 1.34 MB |
[ "DE-CH" ] | 5207 00001 | Download 1.34 MB |
[ "EN" ] | 5207 00001 | Download 1.12 MB |
[ "EN-AE" ] | 5207 00001 | Download 1.12 MB |
[ "EN-CH" ] | 5207 00001 | Download 1.12 MB |
[ "EN-IN" ] | 5207 00001 | Download 1.12 MB |
[ "EN-PL" ] | 5207 00001 | Download 1.12 MB |
[ "EN-ZA" ] | 5207 00001 | Download 1.12 MB |
[ "ES" ] | 5207 00001 | Download 1.12 MB |
[ "ES-AR" ] | 5207 00001 | Download 1.12 MB |
[ "ES-MX" ] | 5207 00001 | Download 1.12 MB |
[ "FI" ] | 5207 00001 | Download 1.12 MB |
[ "FR" ] | 5207 00001 | Download 1.12 MB |
[ "FR-CH" ] | 5207 00001 | Download 1.12 MB |
[ "HU" ] | 5207 00001 | Download 1.12 MB |
[ "IT" ] | 5207 00001 | Download 1.12 MB |
[ "IT-CH" ] | 5207 00001 | Download 1.12 MB |
[ "JA" ] | 5207 00001 | Download 1.12 MB |
[ "KO" ] | 5207 00001 | Download 1.12 MB |
[ "MS" ] | 5207 00001 | Download 1.12 MB |
[ "NL" ] | 5207 00001 | Download 1.12 MB |
[ "NL-BE" ] | 5207 00001 | Download 1.12 MB |
[ "NO" ] | 5207 00001 | Download 1.12 MB |
[ "PL" ] | 5207 00001 | Download 1.12 MB |
[ "PT" ] | 5207 00001 | Download 1.12 MB |
[ "SK" ] | 5207 00001 | Download 1.12 MB |
[ "SV" ] | 5207 00001 | Download 1.12 MB |
[ "TR" ] | 5207 00001 | Download 1.12 MB |
[ "ZH" ] | 5207 00001 | Download 1.12 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | 52531 00001 | Download 1.46 MB |
[ "DA" ] | 52531 00001 | Download 1.46 MB |
[ "DE" ] | PRO52531-00001 | Download 1.47 MB |
[ "DE-AT" ] | PRO52531-00001 | Download 1.47 MB |
[ "DE-CH" ] | PRO52531-00001 | Download 1.47 MB |
[ "EN" ] | 52531 00001 | Download 1.46 MB |
[ "EN-AE" ] | 52531 00001 | Download 1.46 MB |
[ "EN-CH" ] | 52531 00001 | Download 1.46 MB |
[ "EN-IN" ] | 52531 00001 | Download 1.46 MB |
[ "EN-PL" ] | 52531 00001 | Download 1.46 MB |
[ "EN-ZA" ] | 52531 00001 | Download 1.46 MB |
[ "ES" ] | 52531 00001 | Download 1.46 MB |
[ "ES-AR" ] | 52531 00001 | Download 1.46 MB |
[ "ES-MX" ] | 52531 00001 | Download 1.46 MB |
[ "FI" ] | 52531 00001 | Download 1.46 MB |
[ "FR" ] | 52531 00001 | Download 1.46 MB |
[ "FR-CH" ] | 52531 00001 | Download 1.46 MB |
[ "HU" ] | 52531 00001 | Download 1.46 MB |
[ "IT" ] | 52531 00001 | Download 1.46 MB |
[ "IT-CH" ] | 52531 00001 | Download 1.46 MB |
[ "JA" ] | 52531 00001 | Download 1.46 MB |
[ "KO" ] | 52531 00001 | Download 1.46 MB |
[ "MS" ] | 52531 00001 | Download 1.46 MB |
[ "NL" ] | 52531 00001 | Download 1.46 MB |
[ "NL-BE" ] | 52531 00001 | Download 1.46 MB |
[ "NO" ] | 52531 00001 | Download 1.46 MB |
[ "PL" ] | 52531 00001 | Download 1.46 MB |
[ "PT" ] | 52531 00001 | Download 1.46 MB |
[ "SK" ] | 52531 00001 | Download 1.46 MB |
[ "SV" ] | 52531 00001 | Download 1.46 MB |
[ "TR" ] | 52531 00001 | Download 1.46 MB |
[ "ZH" ] | 52531 00001 | Download 1.46 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Type, manual override | No manual override |
---|---|
Model | Default |
Manual override | No |
Function | 2/2 directional valve |
Actuation | Magnetic |
Valve series | WSM06020Z-01 |
Coil design | 40-1836 |
Cavity | 06020 |
Qmax valves [l/min] | 40 |
Product family | WSM06020Z |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure range P [bar] | 5 - 350 |
Coil | 12 V DC |
Volume flow range Q [l/min] | 2 - 40 |
Function | Poppet valve |
Flow rate range Q [l/min] | 2 - 40 |
Nominal size | 6 |
Object designation | WSM06020Z-01-C-N-12DG |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | Metric |
Sealing material | NBR |
Design | Cartridge |
Part number | 3055409 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Cartridge valves in low temperature (TT) version up to -40°C
Product brochure
EN
(1.46 MB)